Product Details
Fulcrum hands
Small jaw
- Model No.
- Small jaw
A variety of small jaws (soft) is available to match user machining needs.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Spigot section machined]
Troublesome reference section (spigot section) machined.
Select according to the shape and dimensions of the workpiece.
[2 types of material]
Iron (S50C) and engineering plastic (MC nylon) are available for optimum selection according to the workpiece material and working conditions.
| Model No. | Product name | Remarks |
|---|---|---|
| FH-※-1※0 | Small jaw for Feather hand (FH100 / FH500) | |
| HAP-※-1※0 | Small jaw for Parallel hand | |
| BHA-※-2※0 | Small jaw for Compact cross roller parallel hand | |
| BHG-※-2※0 | Small jaw for Compact cross roller parallel hand with rubber cover | |
| HEP-※-※※0 | Small jaw for Bearing parallel hand | |
| HCP-※-1※0 | Small jaw for Lateral parallel hand | |
| HBL-※-150 | Small jaw for Fulcrum hand | |
| CKG-※-※※0 | Small jaw for 3-way jaw bearing chuck | |
| CK-※-7※0 | Small jaw for 3-way jaw long stroke chuck | |
| CKA-※-※※0 | Small jaw for 3-way jaw thin chuck | |
| CKF-※-※※0 | Small jaw for Hollow chuck |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only